Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
8MBM8-4P2-7/8-M | TURCK - Your Global Automation Partner
piconet Accessories 8-port, with 7/8″ connector for supply cable
8MBM8-4P2-7/8-M
Order ID no. 8017216
home
Home
Loading...
Technical Data
Downloads
Connector A - Number of pins
4
Connector B
Male, 7/8″-16 UN
Connector B - Number of Pins
5
Number of Ports
8
Port
M8 x 1
Protection class
IP67
Voltage (V)
24
home
Turck-Shop
Products
Others
8MBM8-4P2-7/8-M
Key Features
Protection class
IP67
Item Total
85,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
85,30 €