Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WAK3P2-15/XOR | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable Strahlenvernetzter PCV-Kabelmantel
WAK3P2-15/XOR
Order ID no. 8017661
home
Home
Loading...
Technical Data
Downloads
Cable color
Orange
Cable diameter (mm)
5.2
Cable length (m)
15
Cable quality
PVC
Connector A
Female, M12 x 1, Straight
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Design
Connection Cable
Plug body
Plastic
Voltage (V)
24
home
Turck-Shop
Products
Others
WAK3P2-15/XOR
Item Total
44,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
44,00 €