Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WWAK4.21-2/S90 | TURCK - Your Global Automation Partner
M12 x 1 Round Connector female connector M12 x 1
WWAK4.21-2/S90
Order ID no. 8018297
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Blue
Cable diameter (mm)
5.2
Cable length (m)
2
Cable quality
PUR
Connector A
Female, M12 x 1, Angled
Connector A - Number of pins
2
Core cross-section (mm²)
0.5
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
250
home
Turck-Shop
Products
Others
WWAK4.21-2/S90
Item Total
18,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
18,10 €