Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WWASS44.5-2/P00 | TURCK - Your Global Automation Partner
M12 x 1 Round Connector connector M12 x 1
WWASS44.5-2/P00
Order ID no. 8019140
home
Home
Loading...
Technical Data
Application
Signal
Cable color
Gray
Cable diameter (mm)
5.7
Cable length (m)
2
Cable quality
PVC
Connector A
Male, M12 x 1, Angled
Connector A - Number of pins
5
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
4
Plug body
Plastic
Voltage (V)
60
home
Turck-Shop
Products
Others
WWASS44.5-2/P00
Item Total
41,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
41,20 €