Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SKP3-2/S366 | TURCK - Your Global Automation Partner
Round connector M8 × 1/Ø 8 mm female M8 x 1 connector
SKP3-2/S366
Order ID no. 8022180
home
Home
Loading...
Technical Data
CAD
Application
Signal
Cable color
Gray
Cable diameter (mm)
4.5
Cable length (m)
2
Cable quality
PUR
Connector A
Female, M8 x 1, Straight
Connector A - Number of pins
3
Core cross-section (mm²)
0.25
Current (A)
4
Plug body
Plastic
Voltage (V)
60
home
Turck-Shop
Products
Others
SKP3-2/S366
Item Total
15,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
15,70 €