Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SWSP4-2/S77/S366 | TURCK - Your Global Automation Partner
Round connector M8 × 1/Ø 8 mm connector M8 x 1
SWSP4-2/S77/S366
Order ID no. 8023505
In Stock
Item Total
21,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SWSP4-2/S77/S366
Technical Data
CAD
Application
Signal
Cable color
Gray
Cable diameter (mm)
4.7
Cable length (m)
2
Cable quality
PUR
Connector A
Male, M8 x 1, Angled
Connector A - Number of pins
4
Core cross-section (mm²)
0.34
Current (A)
4
Plug body
Plastic
Voltage (V)
30
Price Group
K1
List Price
21,20 €
Contact Support