Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MB-8M12-5P3-K-SK | TURCK - Your Global Automation Partner
actuator/sensor junction systems, M12 x 1
MB-8M12-5P3-K-SK
Order ID no. 8024428
In Stock
home
Home
Loading...
Technical Data
Connection mode
Screw/clamp connection
Connector A - Number of pins
4+PE
Cross-sectional connection max. (mm²)
1.5 mm²
Number of Ports
8
Port
M12 × 1
Protection class
IP67
Screw-in thread
M20 × 1.5
Key Features
Protection class
IP67
Price Group
K1
List Price
166,20 €
Item Total
166,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
MB-8M12-5P3-K-SK
Contact Support