Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FC-WAK4-10/S2020 | TURCK - Your Global Automation Partner
M12 Push-Pull Quick-Connect System M12 push-pull connector with M12 compatible pin diagram
FC-WAK4-10/S2020
Order ID no. 8025140
home
Home
Loading...
Technical Data
CAD
Application
Signal
Cable color
Black
Cable diameter (mm)
4.7
Cable length (m)
10
Cable quality
PUR
Connector A
Female, M12 Push-Pull Locking System, Straight
Connector A - Number of pins
4
Core cross-section (mm²)
0.34
Current (A)
4
Plug body
Plastic
Voltage (V)
250
home
Turck-Shop
Products
Others
FC-WAK4-10/S2020
Item Total
31,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
31,60 €