Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VAS31-2.048-2/S366 | TURCK - Your Global Automation Partner
valve connectors construction type A
VAS31-2.048-2/S366
Order ID no. 8025721
In Stock
Item Total
24,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VAS31-2.048-2/S366
Technical Data
CAD
Application
Signal
Cable color
Gray
Cable diameter (mm)
6.2
Cable length (m)
2
Cable quality
PUR
Core cross-section (mm²)
0.75
Price Group
K2
List Price
24,10 €
Contact Support