Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TAS31-2.048-5/P00 | TURCK - Your Global Automation Partner
valve connectors construction type A
TAS31-2.048-5/P00
Order ID no. 8025731
In Stock
Item Total
21,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TAS31-2.048-5/P00
Technical Data
CAD
Application
Signal
Cable color
Gray
Cable diameter (mm)
7.3
Cable length (m)
5
Cable quality
PVC
Core cross-section (mm²)
0.75
Price Group
K2
List Price
21,30 €
Contact Support