Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VBS21-0.220-5/S366 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PUR
VBS21-0.220-5/S366
Order ID no. 8025747
home
Home
Loading...
Technical Data
CAD
Cable color
Gray
Cable diameter (mm)
6.2
Cable length (m)
5
Cable quality
PUR
Core cross-section (mm²)
0.75
home
Turck-Shop
Products
Others
VBS21-0.220-5/S366
Item Total
20,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K2
List Price
20,40 €