Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VCS8.21-0.220-2/S398 | TURCK - Your Global Automation Partner
valve connectors Design C
VCS8.21-0.220-2/S398
Order ID no. 8025848
In Stock
Item Total
20,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VCS8.21-0.220-2/S398
Technical Data
CAD
Application
Signal
Cable color
Orange
Cable diameter (mm)
6.2
Cable length (m)
2
Cable quality
PUR
Core cross-section (mm²)
0.75
Current (A)
6
Price Group
K2
List Price
20,80 €
Contact Support