Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
TBS21-0.220-2/S398 | TURCK - Your Global Automation Partner
Cable length 2 m
TBS21-0.220-2/S398
Order ID no. 8026078
In Stock
Item Total
21,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TBS21-0.220-2/S398
Technical Data
CAD
Cable color
Orange
Cable diameter (mm)
6.2
Cable length (m)
2
Cable quality
PUR
Core cross-section (mm²)
0.75
Price Group
K2
List Price
21,10 €
Contact Support