Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
EC-FKFD3-0.5/16 | TURCK - Your Global Automation Partner
Female Flange with Strands, Rear-mounted
EC-FKFD3-0.5/16
Order ID no. 8027547
home
Home
Loading...
Technical Data
Application
Signal
Conductor length (m)
0.5
Connection mode
Wire connection
Connector A - Number of pins
3
Core cross-section (mm²)
0.34
Current (A)
4
Receptacle housing material A
Brass
Screw-in thread
M16 × 1.5
Voltage (V)
250
In Stock
Price Group
K1
List Price
17,80 €
Item Total
17,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
EC-FKFD3-0.5/16
Contact Support