Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EC-FKE4-0.5/20 | TURCK - Your Global Automation Partner
Accessories for Actuator/Sensor Cables Female Flange with Stranded Wires, Front-mounted
EC-FKE4-0.5/20
Order ID no. 8028138
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Conductor length (m)
0.5
Connection mode
Wire connection
Connector A
Female, M12 x 1, Straight, A-coded
Connector A - Number of pins
4
Core cross-section (mm²)
0.34
Current (A)
4
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 x 1.5
Voltage (V)
250
In Stock
Price Group
K1
List Price
49,40 €
home
Turck-Shop
Products
Others
EC-FKE4-0.5/20
Item Total
49,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support