Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
VC-BC21-11.024-K | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector Design B
VC-BC21-11.024-K
Order ID no. 8028729
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connection mode
Screw/clamp connection
Connector A
Valve connector, Design B
Connector A - Number of pins
2+PE
Cross-sectional connection max. (mm²)
1 mm²
Current (A)
10
Plug body
Plastic
Product type
Field-wireable connector
Protective component
Varistor
Screw-in thread
M16 x 1.5
Voltage (V)
24
In Stock
Price Group
K2
List Price
10,50 €
Item Total
10,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VC-BC21-11.024-K
Contact Support