Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EC-FKFDE8-0.5/16 | TURCK - Your Global Automation Partner
Accessories for actuator/sensor cables
EC-FKFDE8-0.5/16
Order ID no. 8029160
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Conductor length (m)
0.5
Connection mode
Wire connection
Connector A - Number of pins
8
Core cross-section (mm²)
0.25
Current (A)
2
Receptacle housing material A
Stainless Steel
Screw-in thread
M16 × 1.5
Voltage (V)
30
Price Group
K1
List Price
105,50 €
Item Total
105,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
EC-FKFDE8-0.5/16
Contact Support