Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
EC-FKFD8-P/16 | TURCK - Your Global Automation Partner
Female Flange with Print Contacts, Rear-mounted
EC-FKFD8-P/16
Order ID no. 8029479
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Connection mode
Print contact
Connector A - Number of pins
8
Current (A)
2
Electrical connection
Print
Receptacle housing material A
Brass
Screw-in thread
M16 × 1.5
Voltage (V)
30
Price Group
K1
List Price
26,00 €
Item Total
26,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
EC-FKFD8-P/16
Contact Support