Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EC-FSFDE12-P/16 | TURCK - Your Global Automation Partner
Male Receptacle with Print Contacts, Rear-mounted
EC-FSFDE12-P/16
Order ID no. 8029506
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Connection mode
Print contact
Connector A - Number of pins
12
Current (A)
1.5
Electrical connection
Print
Receptacle housing material A
Stainless Steel
Screw-in thread
M16 × 1.5
Voltage (V)
30
Price Group
K1
List Price
78,50 €
Item Total
78,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
EC-FSFDE12-P/16
Contact Support