Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EC-FS5-L/16 | TURCK - Your Global Automation Partner
Male Receptacle with Solder Contacts, Front-mounted
EC-FS5-L/16
Order ID no. 8029548
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Connection mode
Solder contact
Connector A - Number of pins
4+PE
Current (A)
4
Receptacle housing material A
Brass
Screw-in thread
M16 × 1.5
Voltage (V)
60
Price Group
K1
List Price
15,70 €
Item Total
15,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
EC-FS5-L/16
Contact Support