Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EC-FS4-L/20 | TURCK - Your Global Automation Partner
Accessories for Actuator/Sensor Cables Male Receptacle with Solder Contacts, Front-mounted
EC-FS4-L/20
Order ID no. 8029576
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connection mode
Solder contact
Connector A
Male Receptacle, M12 x 1, Straight, A-coded
Connector A - Number of pins
4
Current (A)
4
Receptacle housing material A
Brass
Screw-in thread
M20 x 1.5
Voltage (V)
250
home
Turck-Shop
Products
Others
EC-FS4-L/20
In Stock
Price Group
K1
List Price
18,50 €
Item Total
185,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support