Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Accessories for Actuator/Sensor Cables
EC-FKE12-0.5/16
Order ID no. 8029696
In Stock
Price Group
K1
List Price
87,30 €
Item Total
873,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
EC-FKE12-0.5/16
Technical Data
Application
Signal
Conductor length (m)
0.5
Connection mode
Wire connection
Connector A - Number of pins
12
Core cross-section (mm²)
0.14
Current (A)
1.5
Receptacle housing material A
Stainless Steel
Screw-in thread
M16 × 1.5
Voltage (V)
30
add_shopping_cart
person
Login