Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EC-FKE12-L/20 | TURCK - Your Global Automation Partner
Female Flange with Solder Contacts, Front-mounted
EC-FKE12-L/20
Order ID no. 8029703
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Cable length (m)
0.5
Connection mode
Solder contact
Connector A - Number of pins
12
Plug body
Metal
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Voltage (V)
30
In Stock
Price Group
K1
List Price
118,50 €
Item Total
118,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
EC-FKE12-L/20
Contact Support