Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EC-FSFDW4.54-0.5/16 | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
EC-FSFDW4.54-0.5/16
Order ID no. 8030757
In Stock
home
Home
Loading...
Technical Data
Cable length (m)
0.5
Cable quality
PVC
Connector A - Number of pins
5
Core cross-section (mm²)
0.34
Current (A)
4
Electrical connection
Stranded wires
Receptacle housing material A
Brass
Screw-in thread
M16 × 1.5
Voltage (V)
60
Price Group
K1
List Price
16,00 €
Item Total
16,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
EC-FSFDW4.54-0.5/16
Contact Support