Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WWAK8.005-10/S1117 | TURCK - Your Global Automation Partner
M12 x 1 Round Connector female connector M12 x 1
WWAK8.005-10/S1117
Order ID no. 8031295
In Stock
Item Total
75,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WWAK8.005-10/S1117
Technical Data
CAD
Application
Signal
Cable color
Black
Cable diameter (mm)
5.8
Cable length (m)
10
Cable quality
PUR
Connector A
Female, M12 x 1, Angled
Connector A - Number of pins
8
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
2
Plug body
Plastic
Voltage (V)
30
Price Group
K1
List Price
75,50 €
Contact Support