Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Cable-PDP-50XOR-100M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bulk cable for industrial use
Cable-PDP-50XOR-100M
Order ID no. 8032589
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable color
Orange
Cable diameter (mm)
7.6
Cable length (m)
50
Cable quality
PVC
Core cross-section (mm²)
0.83
Current (A)
9
Design
Connection Cable
Voltage (V)
600
home
Turck-Shop
Products
Others
Cable-PDP-50XOR-100M
In Stock
Price Group
K1
List Price
325,40 €
Item Total
325,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support