Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FB-FK4-L/S2300 | TURCK - Your Global Automation Partner
Round connector
FB-FK4-L/S2300
Order ID no. 8033633
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Connector A - Number of pins
4
Current (A)
4
Receptacle housing material A
Stainless Steel
Screw-in thread
PG9
Voltage (V)
250
Price Group
K1
List Price
42,50 €
Item Total
42,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FB-FK4-L/S2300
Contact Support