Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WWAK12-3-WAS12/S366 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Extension Cable
WWAK12-3-WAS12/S366
Order ID no. 8034648
home
Home
Loading...
Technical Data
Downloads
Cable color
Gray
Cable diameter (mm)
5.8
Cable length (m)
3
Cable quality
PUR
Connector A
Female, M12 x 1, Angled
Connector A - Number of pins
12
Connector B
Male, M12 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
12
Core cross-section (mm²)
0.14
Coupling nut/screw material A
Brass
Design
Extension Cable
Plug body
Plastic
Voltage (V)
30
home
Turck-Shop
Products
Others
WWAK12-3-WAS12/S366
Item Total
86,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
86,10 €