Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FB-RK4.5T-5/S2502 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RFID Cable Economy Version Connection Cable
FB-RK4.5T-5/S2502
Order ID no. 8036404
home
Home
Loading...
Technical Data
Downloads
Application
RFID
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.24
Cable length (m)
5
Cable quality
PVC
Core cross-section (mm²)
0.38
Design
Connection Cable
Voltage (V)
300
home
Turck-Shop
Products
Others
FB-RK4.5T-5/S2502
Item Total
93,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
93,80 €