Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FB-RK4.5T-25/S2502 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RFID Cable Economy Version Connection Cable
FB-RK4.5T-25/S2502
Order ID no. 8037011
home
Home
Loading...
Technical Data
Downloads
Application
RFID
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.24
Cable length (m)
25
Cable quality
PVC
Core cross-section (mm²)
0.38
Design
Connection Cable
Voltage (V)
300
home
Turck-Shop
Products
Others
FB-RK4.5T-25/S2502
Item Total
363,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
363,90 €