Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
HT-FS4-0.5/16/S2470 | TURCK - Your Global Automation Partner
Round connector
HT-FS4-0.5/16/S2470
Order ID no. 8037292
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Connector A - Number of pins
4
Core cross-section (mm²)
0.34
Current (A)
4
Receptacle housing material A
Brass
Screw-in thread
M16 × 1.5
Voltage (V)
250
Price Group
K1
List Price
20,20 €
home
Turck-Shop
Products
Others
HT-FS4-0.5/16/S2470
Item Total
202,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support