Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CABLE-DN-43-100M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable, PUR Connection Cable
CABLE-DN-43-100M
Order ID no. 8037697
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Cable color
Gray
Cable diameter (mm)
7.5
Cable length (m)
100
Cable quality
PUR
Core cross-section (mm²)
1.5
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Special features
Suitable for drag chain use
Voltage (V)
300
home
Turck-Shop
Products
Others
CABLE-DN-43-100M
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
K1
List Price
345,90 €
Item Total
345,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support