Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
HT-WAS8-2/S2430 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
High-Temperature Resistant Actuator and Sensor Cable Connection Cable
HT-WAS8-2/S2430
Order ID no. 8039236
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Cable color
White
Cable diameter (mm)
4.7
Cable length (m)
2
Cable quality
PTFE
Connector A
Male, M12 x 1, Straight
Connector A - Number of pins
8
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Connection Cable
Plug body
Plastic
Special features
High temperature, Resistant to welding sparks
Voltage (V)
30
home
Turck-Shop
Products
Others
HT-WAS8-2/S2430
Item Total
681,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
68,10 €