Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WWAK4-0.7-WAS4/P00 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable PVC cable jacket
WWAK4-0.7-WAS4/P00
Order ID no. 8041059
home
Home
Loading...
Technical Data
Downloads
Cable color
Gray
Cable diameter (mm)
5.2
Cable length (m)
0.7
Cable quality
PVC
Connector A
Female, M12 x 1, Angled
Connector A - Number of pins
4
Connector B
Male, M12 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Design
Extension Cable
Plug body
Plastic
Voltage (V)
250
home
Turck-Shop
Products
Others
WWAK4-0.7-WAS4/P00
Item Total
31,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
31,90 €