Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WWAK30-15/P00 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable PVC cable jacket
WWAK30-15/P00
Order ID no. 8042521
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-5
Cable color
Yellow
Cable diameter (mm)
7.3
Cable length (m)
15
Cable quality
PVC
Connector A
Female, 7/8″-16 UN, Angled
Connector A - Number of pins
3
Core cross-section (mm²)
0.75
Coupling nut/screw material A
Brass
Current (A)
7.7
Design
Connection Cable
Plug body
Plastic
Voltage (V)
250
home
Turck-Shop
Products
Others
WWAK30-15/P00
Item Total
55,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
55,70 €