Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
AL-WAS4-2/S370 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Connection Cable
AL-WAS4-2/S370
Order ID no. 8043817
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
4.7
Cable length (m)
2
Cable quality
PUR
Connector A
Male, M12 x 1, Straight
Connector A - Number of pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
250
home
Turck-Shop
Products
Others
AL-WAS4-2/S370
Item Total
15,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
15,00 €