Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FSM4-2WWAK3P2-1/1/S370 | TURCK - Your Global Automation Partner
2-Way Splitter PUR cable jacket
FSM4-2WWAK3P2-1/1/S370
Order ID no. 8046162
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Cable color
Black
Cable diameter (mm)
4.3
Cable quality
PUR
Connector A
Y piece, with Cable
Connector A - Number of pins
4/3
Connector B
Male, M12 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Core cross-section (mm²)
0.34
Current (A)
4
Plug body
Plastic
Voltage (V)
250
home
Turck-Shop
Products
Others
FSM4-2WWAK3P2-1/1/S370
Item Total
53,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
53,20 €