Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
AL-WWAKS4.5-10/S370 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PUR Connection Cable
AL-WWAKS4.5-10/S370
Order ID no. 8046243
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
5.6
Cable length (m)
10
Cable quality
PUR
Connector A
Female, M12 x 1, Angled
Connector A - Number of pins
5
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
60
home
Turck-Shop
Products
Others
AL-WWAKS4.5-10/S370
Item Total
67,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
67,10 €