Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
AL-SKPS3-10-AL-SSPS3/S370 | TURCK - Your Global Automation Partner
Industrial Sensor Cable PUR cable jacket
AL-SKPS3-10-AL-SSPS3/S370
Order ID no. 8046248
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Cable color
Black
Cable diameter (mm)
4.8
Cable length (m)
10
Cable quality
PUR
Connector A - Number of pins
3
Core cross-section (mm²)
0.34
Current (A)
4
home
Turck-Shop
Products
Others
AL-SKPS3-10-AL-SSPS3/S370
Item Total
59,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
59,00 €