Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
AL-WWAK4-3-AL-WAS4/S320/S370 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable PUR cable jacket
AL-WWAK4-3-AL-WAS4/S320/S370
Order ID no. 8046752
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Cable color
Black
Cable diameter (mm)
4.7
Cable length (m)
3
Cable quality
PUR
Connector A
Female, M12 x 1, Angled
Connector A - Number of pins
4
Connector B
Male, M12 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Voltage (V)
250
home
Turck-Shop
Products
Others
AL-WWAK4-3-AL-WAS4/S320/S370
Item Total
25,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
25,00 €