Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IE-FKFDY4-P/16 | TURCK - Your Global Automation Partner
Industrial flange connector
IE-FKFDY4-P/16
Order ID no. 8047945
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Current (A)
4
Receptacle housing material A
Brass
Screw-in thread
M16 × 1.5
Voltage (V)
250
Price Group
K1
List Price
14,90 €
Item Total
14,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
IE-FKFDY4-P/16
Contact Support