Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
AL-SKP3-0.6-AL-WAS3/S370 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Extension cable PUR cable jacket
AL-SKP3-0.6-AL-WAS3/S370
Order ID no. 8048268
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Cable color
Black
Cable diameter (mm)
4.3
Cable length (m)
0.6
Cable quality
PUR
Connector A
Female, M8 x 1, Straight
Connector A - Number of pins
3
Connector B
Male, M12 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Voltage (V)
60
In Stock
Price Group
K1
List Price
16,50 €
home
Turck-Shop
Products
Others
AL-SKP3-0.6-AL-WAS3/S370
Item Total
16,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support