Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EC-WFKF5-P/12/S3525 | TURCK - Your Global Automation Partner
Industrial flange connector
EC-WFKF5-P/12/S3525
Order ID no. 8050273
In Stock
home
Home
Loading...
Technical Data
Connector A - Number of pins
4+PE
Current (A)
4
Receptacle housing material A
Brass
Screw-in thread
M12 × 1
Voltage (V)
60
Price Group
K1
List Price
22,90 €
Item Total
22,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
EC-WFKF5-P/12/S3525
Contact Support