Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
AL-WWAKSE4.5-2-AL-WASSE4.5/S370 | TURCK - Your Global Automation Partner
Extension cable female M12 x 1 connector - male M12 x 1 connector
AL-WWAKSE4.5-2-AL-WASSE4.5/S370
Order ID no. 8056279
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Cable color
Black
Cable diameter (mm)
5.6
Cable length (m)
2
Cable quality
PUR
Connector A
Female, M12 x 1
Connector A - Number of pins
5
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Plug body
Plastic
home
Turck-Shop
Products
Others
AL-WWAKSE4.5-2-AL-WASSE4.5/S370
Item Total
74,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
74,30 €
0