Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RKCV-FBY48BU-5M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cable for fieldbus systems according to IEC61158-2, 4-pole
RKCV-FBY48BU-5M/5D
Order ID no. 8900005
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Cable color
Blue
Cable diameter (mm)
8
Cable length (m)
5
Cable quality
PVC
Connection technology signal
M12
Connector A
Female, M12 x 1, Straight
Connector A - Number of pins
4
Core cross-section (mm²)
0.8
Network protocol
PROFIBUS-PA
Plug body
Plastic
Product type
Premoulded cable
Voltage (V)
300
Key Features
Network protocol
PROFIBUS-PA
In Stock
Price Group
K3
List Price
36,90 €
Item Total
36,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKCV-FBY48BU-5M/5D
Contact Support