Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSCV-WSCV-FBY49YE-0.5M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cable for fieldbus systems
WSCV-WSCV-FBY49YE-0.5M/5D
Order ID no. 8900021
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Cable color
Yellow
Cable diameter (mm)
8
Cable length (m)
0.5
Cable quality
PVC
Connection technology signal
M12
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Stainless Steel
Connector B - Number of Pins
4
Core cross-section (mm²)
0.8
Network protocol
FOUNDATION fieldbus
Plug body
Plastic
Product type
Premoulded cable
Voltage (V)
300
Key Features
Network protocol
FOUNDATION fieldbus
In Stock
Price Group
K3
List Price
28,60 €
Item Total
28,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WSCV-WSCV-FBY49YE-0.5M/5D
Contact Support