Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSSW-RKSW-452-1.5M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS cable PVC cable jacket
RSSW-RKSW-452-1.5M/5D
Order ID no. 8900062
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Approvals
UL
Cable color
Violet
Cable diameter (mm)
8.1
Cable length (m)
1.5
Cable quality
PVC
Connection technology signal
M12
Connector A
Male, M12 x 1, Straight, B-coded
Connector A - Number of pins
5
Connector B
Female, M12 x 1, Straight, B-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Core cross-section (mm²)
0.34
Current (A)
4
Network protocol
PROFIBUS-DP
Plug body
Plastic
Product type
Premoulded cable
Voltage (V)
300
Key Features
Network protocol
PROFIBUS-DP
In Stock
Price Group
K1
List Price
55,10 €
Item Total
55,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSSW-RKSW-452-1.5M/5D
Contact Support