Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKV-FBY48BU-15M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cable for fieldbus systems according to IEC61158-2, 4-pole
RKV-FBY48BU-15M/5D
Order ID no. 8900082
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Cable color
Blue
Cable diameter (mm)
8
Cable length (m)
15
Cable quality
PVC
Connection technology signal
7/8″
Connector A
Female, 7/8″-16 UN, Straight
Connector A - Number of pins
4
Core cross-section (mm²)
0.8
Network protocol
PROFIBUS-PA
Plug body
Plastic
Product type
Premoulded cable
Voltage (V)
300
home
Turck-Shop
Products
Others
RKV-FBY48BU-15M/5D
Key Features
Network protocol
PROFIBUS-PA
Item Total
88,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K3
List Price
88,00 €