Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WSC-WKC-572-3M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PVC cable jacket, thin
WSC-WKC-572-3M/5D
Order ID no. 8900306
home
Home
Loading...
Technical Data
Downloads
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.24
Cable length (m)
3
Cable quality
PVC
Connection technology signal
M12
Connector A
Male, M12 x 1, Angled
Connector A - Number of pins
5
Connector B
Female, M12 x 1, Angled
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Core cross-section (mm²)
0.32
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Product type
Premoulded cable
Voltage (V)
300
Key Features
Network protocol
DeviceNet, CANopen
home
Turck-Shop
Products
Others
WSC-WKC-572-3M/5D
Item Total
62,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
62,30 €