Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSM-WKM-52-0.3M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply cable PUR cable jacket, 5-pole
WSM-WKM-52-0.3M/5D
Order ID no. 8900310
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
0
Cable color
Gray
Cable diameter (mm)
8.5
Cable length (m)
0.3
Cable quality
PUR
Connection technology signal
7/8″
Connector A
Male, 7/8″-16 UN, Angled
Connector A - Number of pins
5
Connector B
Female, 7/8″-16 UN, Angled
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Core cross-section (mm²)
1.5
Plug body
Plastic
Product type
Premoulded cable
Voltage (V)
240
home
Turck-Shop
Products
Others
WSM-WKM-52-0.3M/5D
Item Total
61,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
61,80 €